JAJSGT5M November 2006 – November 2024 TS3USB221
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | VCC = 3.6V, 2.7V, | II = –18mA | –1.8 | V | ||||
IIN | Control inputs | VCC = 3.6V, 2.7V, 0V, | VIN = 0V to 3.6V | ±1 | μA | |||
IOZ (3) | VCC = 3.6V, 2.7V, VO = 0V to 3.6V, VI = 0V, | VIN = VCC or GND, Switch OFF | ±1 | μA | ||||
IOFF | VCC = 0V | VI/O = 0V to 3.6V | ±2 | μA | ||||
VI/O = 0V to 2.7V | ±1 | |||||||
ICC | VCC = 3.6V, 2.7V, VIN = VCC or GND, | II/O = 0V, Switch ON or OFF | 30 | μA | ||||
ICC (low power mode) | VCC = 3.6V, 2.7V, VIN = VCC or GND | Switch disabled ( OE in high state) | 1 | μA | ||||
ΔICC (4) | Control inputs | One input at 1.8V, Other inputs at VCC or GND | VCC = 3.6V | 20 | μA | |||
VCC = 2.7V | 0.5 | |||||||
Cin | Control inputs | VCC = 3.3V, 2.5V, | VIN = 3.3V or 0V | 1 | 2 | pF | ||
Cio(OFF) | VCC = 3.3V, 2.5V, | VI/O = 3.3V or 0V, | Switch OFF | 3 | 4 | pF | ||
Cio(ON) | VCC = 3.3V, 2.5V, | VI/O = 3.3V or 0V, | Switch ON | 5 | 6 | pF | ||
ron (5) | VCC = 3V, 2.3V | VI = 0V, | IO = 30mA | 6 | Ω | |||
VI = 2.4V, | IO = –15mA | 6 | ||||||
Δron | VCC = 3V, 2.3V | VI = 0V, | IO = 30mA | 0.2 | Ω | |||
VI = 1.7, | IO = –15mA | 0.2 | ||||||
ron(flat) | VCC = 3V, 2.3V | VI = 0V, | IO = 30mA | 1 | Ω | |||
VI = 1.7, | IO = –15mA | 1 |