6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage(3) |
–0.3 |
5.5 |
V |
VI/O |
Input-output DC voltage(3) |
–0.3 |
5.5 |
V |
VD+/– |
D+/- DC voltage(4) |
–0.3 |
9 |
V |
VI |
Digital input voltage (SEL, OE) |
–0.3 |
5.5 |
V |
IK |
Input-output port diode current |
VI/O < 0 |
–50 |
|
mA |
IIK |
Digital logic input clamp current(3) |
VI < 0 |
–50 |
|
mA |
ICC |
Continuous current through VCC |
|
100 |
mA |
IGND |
Continuous current through GND |
–100 |
|
mA |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
(3) All voltages are with respect to ground, unless otherwise specified.
(4) This rating only applies to the D+/– pins with respect to GND. VCC must be powered within the recommended operating conditions of 2.3 V to 4.8 V and the
OE pin must be logic high for this rating to be applicable. Any condition where VCC is unpowered or the
OE pin is not high must reference the rest of the
Absolute Maximum Ratings Table.