JAJSUY8D September 2013 – August 2024 TS3USB3031
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tpd | Propagation delay | RL = 50 Ω, CL = 5 pF, VCC = 2.5 V to 4.3 V, VI/O(USB) = 0.4 V, VI/O(MHL) = 3.3 V | 50 | ps | |||
tswitch | Switching time between USB/MHL channels in active modes | RL = 50 Ω, CL = 5 pF, VCC = 2.5 V to 4.3 V, VI/O(USB) = 0.4 V, VI/O(MHL) = 3.3 V | 400 | ns | |||
tON | Switch turnon time (from disabled to active mode) | RL = 50 Ω, CL = 5 pF, VCC = 2.5 V to 4.3 V, VI/O(USB) = 0.4 V, VI/O(MHL) = 3.3 V | 100 | µs | |||
tOFF | Switch turnoff time (from active to disabled mode) | RL = 50 Ω, CL = 5 pF, VCC = 2.5 V to 4.3 V, VI/O(USB) = 0.4 V, VI/O(MHL) = 3.3 V | 100 | µs | |||
CON(MHL) | MHL path, ON capacitance | VCC = 3.3 V, VI/O = 0 V or 3.3 V, f = 240 MHz, Switch ON | 1.3 | pF | |||
CON(USB) | USB1 and USB2 paths, ON capacitance | VCC = 3.3 V, VI/O = 0 V or 3.3 V, f = 240 MHz, Switch ON | 1 | pF | |||
COFF(MHL) | MHL path, OFF capacitance | VCC = 3.3 V, VI/O = 0 V or 3.3 V, f = 240 MHz, Switch OFF | 1 | pF | |||
COFF(USB) | USB1 and USB2 paths, OFF capacitance | VCC = 3.3 V, VI/O = 0 V or 3.3 V, f = 240 MHz, Switch OFF | 0.8 | pF | |||
CI | Digital input capacitance | VCC = 3.3 V, VI = 0 V or 2 V | 2.2 | pF | |||
OISO (MHL) | MHL path, OFF isolation | VS = –10 dBm, VDC_BIAS = 2.4 V, RT = 50 Ω, f = 240 MHz (see Figure 6-3), Switch OFF | –38 | dB | |||
OISO (USB) | USB path, OFF isolation | VS = –10 dBm, VDC_BIAS = 0.2 V RT = 50 Ω, f = 240 MHz (see Figure 6-3), Switch OFF | –38 | dB | |||
XTALK (MHL) | MHL channel crosstalk | VS = –10 dBm, VDC_BIAS = 2.4 V, RT = 50 Ω, f = 240 MHz (see Figure 6-4), Switch ON | –41 | dB | |||
XTALK (USB) | USB channel crosstalk | VS = –10 dBm, VDC_BIAS = 0.2 V, RT = 50 Ω, f = 240 MHz (see Figure 6-4), Switch ON | –38 | dB | |||
BW(MHL) | MHL path, –3-dB bandwidth | VCC = 2.5 V to 4.3 V, RL = 50 Ω (see Figure 6-5), Switch ON | 6.5 | GHz | |||
BW(USB) | USB path, –3-dB bandwidth | VCC = 2.5 V to 4.3 V, RL = 50Ω (See Figure 6-5), Switch ON | 6.5 | GHz | |||
SUPPLY | |||||||
VCC | Power supply voltage | 2.5 | 4.3 | V | |||
ICC | Positive supply current | VCC = 4.3 V, VIN = VCC or GND, VI/O = 0 V, Switch ON or OFF | 28 | 40 | µA |