JAJSUY8D September 2013 – August 2024 TS3USB3031
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 2.5 | 4.3 | V |
VI/O (USB), VI/O (MHL) | Analog voltage | 0 | 3.6 | V |
VI | Digital input voltage (SEL0, SEL1) | 0 | VCC | V |
TRAMP (VCC) | Power supply ramp time requirement (VCC) | 100 | 1000 | µs/V |
II/O, PEAK | Peak switch DC output current (1-ms duration pulse at <10% duty cycle) | 150 | mA | |
TA | Operating free-air temperature | –40 | 85 | °C |