The TS5A21366 is a bidirectional, 2-channel, single-pole single-throw (SPST) analog switch that is designed to operate from 1.65-V to 5.5-V supply voltages. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD+N) performance and consumes very low power.
The control pin can be connected to a low voltage GPIO allowing it to be controlled by 1.8-V signals.
These features make this device ideal for portable audio applications.
The TS5A21366 is available in a small, space-saving 8-pin DCU or RSE package, and is characterized for operation over the free-air temperature range of –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A21366 | VSSOP (8) | 2.30 mm × 2.00 mm |
UQFN (8) | 1.50 mm × 1.50 mm |
Changes from A Revision (October 2009) to B Revision
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | VSSOP | UQFN | |
NO1 | 1 | 1 | Switch 1, normally open |
COM1 | 2 | 8 | Switch 1, common |
IN2 | 3 | 7 | Switch 2, digital control pin to connect COM to NO LOW = High impedance signal path from NO pin to COM pin HIGH = NO pin connected to COM pin |
GND | 4 | 6 | Digital ground |
NO2 | 5 | 5 | Switch 2, normally open |
COM2 | 6 | 4 | Switch 2, common |
IN1 | 7 | 3 | Switch 1, digital control pin to connect COM to NO LOW = High impedance signal path from NO pin to COM pin HIGH = NO pin connected to COM pin |
VCC | 8 | 2 | Power supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(3) | –0.5 | 6.5 | V | |
VNO
VCOM |
Analog voltage(3)(4)(5) | –0.5 | VCC + 0.5 | V | |
IK | Analog port diode current | VNO, VCOM < 0 | –50 | mA | |
INO
ICOM |
ON-state switch current | VNO, VCOM = 0 to VCC | –200 | 200 | mA |
ON-state peak switch current(6) | –400 | 400 | |||
VI | Digital input voltage(3)(4) | –0.5 | 6.5 | V | |
IIK | Digital input clamp current | VI < 0 | –50 | mA | |
ICC | Continuous current through VCC | 100 | mA | ||
IGND | Continuous current through GND | –100 | 100 | mA | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Power supply voltage(1) | 1.65 | 5.5 | V |
VNO
VCOM |
Analog signal voltage | 0 | VCC | V |
VIN | Control input voltage | 0 | 5.5 | V |
TA | Ambient temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TS5A21366 | UNIT | ||
---|---|---|---|---|
DCU (VSSOP) | RSE (UQFN) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 211.3 | 168 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 83.8 | 71.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 90.1 | 80.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 9.2 | 9 | °C/W |
ψJB | Junction-to-board characterization parameter | 89.6 | 80.3 | °C/W |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
rON | ON-state resistance | VNO = 2.5 V, ICOM = –100 mA, |
Switch ON, See Figure 15 |
25°C | 4.5 V | 0.75 | 1 | Ω | |
Full | 1.4 | ||||||||
Δron | ON-state resistance match between channels |
VNO = 2.5 V, ICOM = –100 mA, |
Switch ON, See Figure 15 |
25°C | 4.5 V | 0.04 | 0.1 | Ω | |
Full | 0.1 | ||||||||
ron(flat) | ON-state resistance flatness |
VNO = 1 V, 1.5 V, 2.5 V, ICOM = –100 mA, |
Switch ON, See Figure 15 |
25°C | 4.5 V | 0.15 | 0.25 | Ω | |
Full | 0.25 | ||||||||
INO(OFF) | NO OFF leakage current | VNO = 1 V, VCOM = 4.5 V, or VNO = 4.5 V, VCOM = 1 V, |
Switch OFF, See Figure 16 |
25°C | 5.5 V | –10 | 1.4 | 10 | nA |
–235 | 235 | ||||||||
INO(PWROFF) | VNO = 0 to 5.5 V, VCOM = 5.5 V to 0, |
Full | 0 V | –5 | 0.06 | 5 | µA | ||
–10 | 10 | ||||||||
ICOM(OFF) | COM OFF leakage current | VCOM = 1 V, VNO = 4.5 V, or VCOM = 4.5 V, VNO = 1 V, |
Switch OFF, See Figure 16 |
25°C | 5.5 V | –10 | 1.4 | 10 | nA |
Full | –235 | 235 | |||||||
ICOM(PWROFF) | VNO = 0 to 5.5 V, VCOM = 5.5 V to 0, |
25°C | 0 V | –5 | 0.06 | 5 | µA | ||
Full | –10 | 10 | |||||||
INO(ON) | NO ON leakage current | VNO = 1 V, VCOM = Open, or VNO = 4.5 V, VCOM = Open, |
Switch ON, See Figure 17 |
25°C | 5.5 V | –5 | 1.33 | 5 | nA |
Full | –50 | 50 | |||||||
ICOM(ON) | COM ON leakage current |
VCOM = 1 V, VNO = Open, or VCOM = 4.5 V, VNO = Open, |
Switch ON, See Figure 17 |
25°C | 5.5 V | –5 | 1.33 | 5 | nA |
Full | –50 | 50 | |||||||
DIGITAL CONTROL INPUTS (IN1, IN2)(2) | |||||||||
VIH | Input logic high | Full | 5.5 V | 1.05 | 5.5 | V | |||
VIL | Input logic low | Full | 5.5 V | 0 | 0.6 | V | |||
IIH, IIL | Input leakage current | VI = 1.95 V or GND | Full | 5.5 V | –0.6 | 0.6 | µA | ||
rIN | Input resistance | VI = 1.95 V | Full | 5.5 V | 6 | MΩ | |||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = VCC, RL = 50 Ω, |
CL= 35 pF, See Figure 19 |
25°C | 5 V | 39 | 49 | 72 | ns |
Full | 4.5 V to 5.5 V |
28 | 97 | ||||||
tOFF | Turnoff time | VCOM = VCC, RL = 50 Ω, |
CL = 35 pF, See Figure 19 |
25°C | 5 V | 168 | 243 | 318 | ns |
Full | 4.5 V 5.5 V |
178 | 323 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 23 |
25°C | 5 V | 1.3 | pC | ||
CNO(OFF) | NO OFF capacitance |
VNO = VCC or GND, Switch OFF, |
See Figure 18 | 25°C | 5 V | 19 | pF | ||
CCOM(OFF) | COM OFF capacitance |
VNO = VCC or GND, Switch OFF, |
See Figure 18 | 25°C | 5 V | 17 | pF | ||
CNO(ON) | NO ON capacitance |
VNO = VCC or GND, Switch ON, |
See Figure 18 | 25°C | 5 V | 33 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = VCC or GND, Switch ON, |
See Figure 18 | 25°C | 5 V | 33 | pF | ||
CI | Digital input capacitance |
VI = VCC or GND, | See Figure 18 | 25°C | 5 V | 2.5 | pF | ||
PSRR | Power supply rejection ratio | f = 10 kHz, VCOM = 1 Vrms, RL = 50 Ω, |
CL = 15 pF, See Figure 25 |
25°C | 5 V | –84 | dB | ||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 20 | 25°C | 5 V | 260 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 1 MHz, |
Switch OFF, See Figure 21 |
25°C | 5 V | –62 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 1 MHz, |
Switch ON, See Figure 22 |
25°C | 5 V | –98 | dB | ||
THD+N | Total harmonic distortion |
RL = 600 Ω, CL = 15 pF, |
f = 20 Hz to 20 kHz, See Figure 24 |
25°C | 5 V | 0.002% | |||
SUPPLY | |||||||||
ICC | Positive supply current |
VI = 1.95 V or GND | Switch ON or OFF | 25°C | 5.5 V | 7.6 | 9 | µA | |
Full | 10 |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
ron | ON-state resistance | VNO = 2 V, ICOM = –100 mA, |
Switch ON, See Figure 15 |
25°C | 3 V | 1.1 | 1.5 | Ω | |
Full | 1.8 | ||||||||
Δron | ON-state resistance match between channels |
VNO = 2 V, 0.8 V ICOM = –100 mA, |
Switch ON, See Figure 15 |
25°C | 3 V | 0.045 | 0.1 | Ω | |
Full | 0.1 | ||||||||
ron(flat) | ON-state resistance flatness |
VNO = 2 V, 0.8 V, ICOM = –100 mA, |
Switch ON, See Figure 15 |
25°C | 3 V | 0.15 | 0.25 | Ω | |
Full | 0.25 | ||||||||
INO(OFF) | NO OFF leakage current |
VNO = 1 V, VCOM = 3 V, 1 V, or VNO = 3 V, VCOM = 1 V, |
Switch OFF, See Figure 16 |
25°C | 3.6 V | –5 | 0.9 | 5 | nA |
–160 | 160 | ||||||||
INO(PWROFF) | VNO = 0 to 3.6 V, VCOM = 3.6 V to 0, |
Full | 0 V | –5 | 0.03 | 5 | µA | ||
–10 | 10 | ||||||||
ICOM(OFF) | COM OFF leakage current |
VNO = 3 V, VCOM = 1 V, or VNO = 1 V, VCOM = 3 V, |
Switch OFF, See Figure 16 |
25°C | 3.6 V | –5 | 0.9 | 5 | nA |
Full | –160 | 160 | |||||||
ICOM(PWROFF) | VNO = 0 to 3.6 V, VCOM = 3.6 V to 0, |
25°C | 0 V | –5 | 0.03 | 5 | µA | ||
Full | –10 | 10 | |||||||
INO(ON) | NO ON leakage current | VNO = 1 V, VCOM = Open, or VNO = 3 V, VCOM = Open, |
Switch ON, See Figure 17 |
25°C | 3.6 V | –2 | 1 | 2 | nA |
Full | –20 | 20 | |||||||
ICOM(ON) | COM ON leakage current |
VCOM = 1 V, VNO = Open, or VCOM = 3 V, VNO = Open, |
See Figure 17 | 25°C | 3.6 V | –2 | 1 | 2 | nA |
Full | –20 | 20 | |||||||
DIGITAL CONTROL INPUTS (IN1, IN2)(2) | |||||||||
VIH | Input logic high | Full | 3.6 V | 1.05 | 5.5 | V | |||
VIL | Input logic low | Full | 3.6 V | 0 | 0.6 | V | |||
IIH, IIL | Input leakage current | VI = 1.95 V or GND | Full | 3.6 V | –0.6 | 0.6 | µA | ||
rIN | Input resistance | VI = 1.95 V | Full | 3.6 V | 6 | MΩ | |||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = VCC, RL = 50 Ω, |
CL= 35 pF, See Figure 19 |
25°C | 3.3 V | 66 | 83 | 133 | ns |
Full | 3 V to 3.6 V | 43 | 178 | ||||||
tOFF | Turnoff time | VCOM = VCC, RL = 50 Ω, |
CL = 35 pF, See Figure 19 |
25°C | 3.3 V | 138 | 247 | 306 | ns |
Full | 3 V to 3.6 V | 204 | 329 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 23 |
25°C | 3.3 V | 1.3 | pC | ||
CNO(OFF) | NO OFF capacitance |
VNO = VCC or GND, Switch OFF, |
See Figure 18 | 25°C | 3.3 V | 19 | pF | ||
CCOM(OFF) | COM OFF capacitance |
VCOM = VCC or GND, Switch OFF, |
See Figure 18 | 25°C | 3.3 V | 17 | pF | ||
CNO(ON) | NO ON capacitance |
VNO = VCC or GND, Switch ON, |
See Figure 18 | 25°C | 3.3 V | 30 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = VCC or GND, Switch ON, |
See Figure 18 | 25°C | 3.3 V | 30 | pF | ||
CI | Digital input capacitance |
VI = VCC or GND, | See Figure 18 | 25°C | 3.3 V | 2.5 | pF | ||
PSRR | Power supply rejection ratio | f = 10 kHz, VCOM = 1 Vrms, RL = 50 Ω, |
CL = 15 pF, See Figure 25 |
25°C | 3.3 V | –84 | dB | ||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 20 | 25°C | 3.3 V | 260 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 1 MHz, |
Switch OFF, See Figure 21 |
25°C | 3.3 V | –62 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 1 MHz, |
Switch ON, See Figure 22 |
25°C | 3.3 V | –99 | dB | ||
THD+N | Total harmonic distortion |
RL = 600 Ω, CL = 15 pF, |
f = 20 Hz to 20 kHz, See Figure 24 |
25°C | 3.3 V | 0.004% | |||
SUPPLY | |||||||||
ICC | Positive supply current |
VI = 1.95 V or GND | Switch ON or OFF | 25°C | 3.6 V | 6.8 | 9 | µA | |
Full | 10 |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
ron | ON-state resistance | VNO = 1.8 V, ICOM = –8 mA, |
Switch ON, See Figure 15 |
25°C | 2.3 V | 1.2 | 2.1 | Ω | |
Full | 2.7 | ||||||||
Δron | ON-state resistance match between channels |
VNO = 1.8 V, 0.8 V, ICOM = –8 mA, |
Switch ON, See Figure 15 |
25°C | 2.3 V | 0.045 | 0.15 | Ω | |
Full | 0.15 | ||||||||
ron(flat) | ON-state resistance flatness |
VNO = 1.8 V, 0.8 V, ICOM = –8 mA, |
Switch ON, See Figure 15 |
25°C | 2.3 V | 0.4 | 0.6 | Ω | |
Full | 0.6 | ||||||||
INO(OFF) | NO OFF leakage current | VNO = 0.5 V, VCOM = 2.3 V, or VNO = 2.3 V, VCOM = 0.5 V, |
Switch OFF, See Figure 16 |
25°C | 2.7 V | –8 | 0.7 | 8 | nA |
–136 | 136 | ||||||||
INO(PWROFF) | VNO = 0 to 2.7 V, VCOM = 2.7 V to 0, |
Full | 0 V | –5 | 0.02 | 5 | µA | ||
–10 | 10 | ||||||||
ICOM(OFF) | COM OFF leakage current | VNO = 2.3 V, VCOM = 0.5 V, or VNO = 0.5 V, VCOM = 2.3 V, |
Switch OFF, See Figure 16 |
25°C | 2.7 V | –8 | 0.7 | 8 | nA |
Full | –136 | 136 | |||||||
ICOM(PWROFF) | VNO = 0 to 2.7 V, VCOM = 2.7 V to 0, |
25°C | 0 V | –5 | 0.02 | 5 | µA | ||
Full | –10 | 10 | |||||||
INO(ON) | NO ON leakage current | VNO = 0.5 V, VCOM = Open, or VNO = 2.3 V, VCOM = Open, |
Switch ON, See Figure 17 |
25°C | 2.7 V | –2 | 0.3 | 2 | nA |
Full | –15 | 15 | |||||||
ICOM(ON) | COM ON leakage current |
VCOM = 0.5 V, VNO = Open, or VCOM = 2.3 V, VNO = Open, |
Switch ON, See Figure 17 |
25°C | 2.7 V | –2 | 0.3 | 2 | nA |
Full | –15 | 15 | |||||||
DIGITAL CONTROL INPUTS (IN1, IN2)(2) | |||||||||
VIH | Input logic high | Full | 2.7 V | 1.05 | 5.5 | V | |||
VIL | Input logic low | Full | 2.7 V | 0 | 0.6 | V | |||
IIH, IIL | Input leakage current | VI = 1.95 V or GND | Full | 2.7 V | –0.6 | 0.6 | µA | ||
rIN | Input resistance | VI = 1.95 V | Full | 2.7 V | 6 | MΩ | |||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = VCC, RL = 50 Ω, |
CL= 35 pF, See Figure 19 |
25°C | 2.5 V | 101 | 137 | 222 | ns |
Full | 2.3 V to 2.7 V | 68 | 288 | ||||||
tOFF | Turnoff time | VCOM = VCC, RL = 50 Ω, |
CL = 35 pF, See Figure 19 |
25°C | 2.5 V | 148 | 264 | 333 | ns |
Full | 2.3 V to 2.7 V | 197 | 367 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 23 |
25°C | 2.5 V | 1.3 | pC | ||
CNO(OFF) | NO OFF capacitance |
VNO = VCC or GND, Switch OFF, |
See Figure 18 | 25°C | 2.5 V | 19 | pF | ||
CCOM(OFF) | COM OFF capacitance |
VNO = VCC or GND, Switch OFF, |
See Figure 18 | 25°C | 2.5 V | 17 | pF | ||
CNO(ON) | NO ON capacitance |
VNO = VCC or GND, Switch ON, |
See Figure 18 | 25°C | 2.5 V | 27.5 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = VCC or GND, Switch ON, |
See Figure 18 | 25°C | 2.5 V | 27.5 | pF | ||
CI | Digital input capacitance |
VI = VCC or GND, | See Figure 18 | 25°C | 2.5 V | 2.5 | pF | ||
PSRR | Power supply rejection ratio | f = 10 kHz, VCOM = 1 Vrms, RL = 50 Ω, |
CL = 15 pF, See Figure 25 |
25°C | 2.5 V | –84 | dB | ||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 20 | 25°C | 2.5 V | 260 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 1 MHz, |
Switch OFF, See Figure 21 |
25°C | 2.5 V | –61 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 1 MHz, |
Switch ON, See Figure 22 |
25°C | 2.5 V | –99 | dB | ||
THD+N | Total harmonic distortion |
RL = 600 Ω, CL = 15 pF, |
f = 20 Hz to 20 kHz, See Figure 24 |
25°C | 2.5 V | 0.011% | |||
SUPPLY | |||||||||
ICC | Positive supply current |
VI = 1.95 V or GND | Switch ON or OFF | 25°C | 2.7 V | 6.6 | 9 | µA | |
Full | 10 |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | ||||||||||
ron | ON-state resistance | VNO = 0.6 V, 1.5 V, ICOM = –2 mA, |
Switch ON, See Figure 15 |
25°C | 1.65 V | 1.6 | 4 | Ω | ||
Full | 5 | |||||||||
Δron | ON-state resistance match between channels |
VNO = 1.5 V, ICOM = –2 mA, |
Switch ON, See Figure 15 |
25°C | 1.65 V | 0.045 | 0.2 | Ω | ||
Full | 0.2 | |||||||||
ron(flat) | ON-state resistance flatness |
VNO = 0.6 V, 1.5 V, ICOM = –2 mA, |
Switch ON, See Figure 15 |
25°C | 1.65 V | 1.7 | 2.8 | Ω | ||
Full | 3 | |||||||||
INO(OFF) | NO OFF leakage current | VNO = 0.3 V, VCOM = 1.65 V, or VNO = 1.65 V, VCOM = 0.3 V, |
Switch OFF, See Figure 16 |
25°C | 1.95 V | –10 | 0.5 | 10 | nA | |
–30 | 30 | |||||||||
INO(PWROFF) | VNO = 0 to 1.95 V, VCOM = 1.95 V to 0, |
Full | 0 V | –5 | 0.02 | 5 | µA | |||
–10 | 10 | |||||||||
ICOM(OFF) | COM OFF leakage current | VNO = 1.65 V, VCOM = 0.3 V, or VNO = 0.3 V, VCOM = 1.65 V, |
Switch OFF, See Figure 16 |
25°C | 1.95 V | –10 | 0.5 | 10 | nA | |
Full | –30 | 30 | ||||||||
ICOM(PWROFF) | VNO = 0 to 1.95 V, VCOM = 1.95 V to 0, |
25°C | 0 V | –5 | 0.02 | 5 | µA | |||
Full | –10 | 10 | ||||||||
INO(ON) | NO ON leakage current | VNO = 0.3 V, VCOM = Open, or VNO = 1.65 V, VCOM = Open, |
Switch ON, See Figure 17 |
25°C | 1.95 V | –2 | 0.2 | 2 | nA | |
Full | –15 | 15 | ||||||||
ICOM(ON) | COM ON leakage current |
VCOM = 0.3 V, VNO = Open, or VCOM = 1.65 V, VNO = Open, |
Switch ON, See Figure 17 |
25°C | 1.95 V | –2 | 0.2 | 2 | nA | |
Full | –15 | 15 | ||||||||
DIGITAL CONTROL INPUTS (IN1, IN2)(2) | ||||||||||
VIH | Input logic high | Full | 1.95 V | 1.05 | 5.5 | V | ||||
VIL | Input logic low | Full | 1.95 V | 0 | 0.6 | V | ||||
IIH, IIL | Input leakage current | VI = 1.95 V or GND | Full | 1.95 V | –0.6 | 0.6 | µA | |||
rIN | Input resistance | VI = 1.95 V | Full | 1.95 V | 6 | MΩ | ||||
DYNAMIC | ||||||||||
tON | Turnon time | VCOM = VCC, RL = 50 Ω, |
CL= 35 pF, See Figure 19 |
25°C | 1.8 V | 198 | 297 | 448 | ns | |
Full | 1.65 V to 1.95 V | 136 | 620 | |||||||
tOFF | Turnoff time | VCOM = VCC, RL = 50 Ω, |
CL = 35 pF, See Figure 19 |
25°C | 1.8 V | 225 | 308 | 430 | ns | |
Full | 1.65 V to 1.95 V | 204 | 514 | |||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 23 |
25°C | 1.8 V | 1.4 | pC | |||
CNO(OFF) | NO OFF capacitance |
VNO = VCC or GND, Switch OFF, |
See Figure 18 | 25°C | 1.8 V | 19 | pF | |||
CCOM(OFF) | COM OFF capacitance |
VNO = VCC or GND, Switch OFF, |
See Figure 18 | 25°C | 1.8 V | 17 | pF | |||
CNC(ON), CNO(ON) | NO ON capacitance |
VNO = VCC or GND, Switch ON, |
See Figure 18 | 25°C | 1.8 V | 27.5 | pF | |||
CCOM(ON) | COM ON capacitance |
VCOM = VCC or GND, Switch ON, |
See Figure 18 | 25°C | 1.8 V | 27.5 | pF | |||
CI | Digital input capacitance |
VI = VCC or GND, | See Figure 18 | 25°C | 1.8 V | 2.5 | pF | |||
PSRR | Power supply rejection ratio | f = 10 kHz, VCOM = 1 Vrms, RL = 50 Ω, |
CL = 15 pF, See Figure 25 |
25°C | 1.8 V | –78 | dB | |||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 20 | 25°C | 1.8 V | 260 | MHz | |||
OISO | OFF isolation | RL = 50 Ω, f = 1 MHz, |
Switch OFF, See Figure 21 |
25°C | 1.8 V | –59 | dB | |||
XTALK | Crosstalk | RL = 50 Ω, f = 1 MHz, |
Switch ON, See Figure 22 |
25°C | 1.8 V | –101 | dB | |||
THD+N | Total harmonic distortion |
RL = 600 Ω, CL = 15 pF, |
f = 20 Hz to 20 kHz, See Figure 24 |
25°C | 1.8 V | 0.001% | ||||
SUPPLY | ||||||||||
ICC | Positive supply current |
VI = 1.95 V or GND | Switch ON or OFF | 25°C | 1.95 V | 3.6 | 9 | µA | ||
Full | 10 |
VCC = 3.3 V |
VCC = 5.5 V |
VCC = 3.3 V |
VCC = 5 V |
VCC = 5 V |