SCDS361A October 2014 – July 2016 TS5A22364-Q1
PRODUCTION DATA.
The TS5A22364-Q1 operates from a single 2.3-V to 5.5-V supply. The device must be powered up with a supply voltage on VCC before a voltage can be applied to the signal paths NC and NO. It is recommended to include a 100 μs delay after VCC is at voltage before applying a signal on NC and NO paths.
It is also good practice to place a 0.1-μF bypass capacitor on the supply pin VCC to GND to smooth out lower frequency noise to provide better load regulation across the frequency spectrum.