JAJSEV9J May 2005 – September 2019 TS5A23166
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Dynamic | |||||||||
tON | Turnon time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
see Figure 15 |
25°C | 2.5 V | 2 | 6 | 10 | ns |
Full | 2.3 V to
2.7 V |
1 | 12 | ||||||
tOFF | Turnoff time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
see Figure 15 |
25°C | 2.5 V | 4.5 | 8 | 12.5 | ns |
Full | 2.3 V to
2.7 V |
3 | 15 |