JAJSDU2A September 2017 – September 2017 TS5USBC400
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Power to the device is supplied through the VCC pin and must follow the USB 1.0, 1.1, and 2.0 standards. TI recommends placing a 100nF bypass capacitor as close to the supply pin VCC as possible to help smooth out lower frequency noise to provide better load regulation across the frequency spectrum.