JAJSDU3A September 2017 – September 2017 TS5USBC402
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SEL1 | A1 | I | Switch select1 (Active high) |
D+ | A2 | I/O | Data switch input (Differential +) |
D– | A3 | I/O | Data switch input (Differential –) |
FLT | A4 | O | Fault indicator output pin (Active low) - open drain |
VCC | B1 | PWR | Supply Voltage |
SEL2 | B2 | I | Switch select2 (Active high) |
GND | B3 | GND | Ground |
OE | B4 | I | Output enable (Active low) |
D2+ | C1 | I/O | Data switch output 2 (Differential +) |
D2– | C2 | I/O | Data switch output 2 (Differential -) |
D1+ | C3 | I/O | Data switch output 1 (Differential +) |
D1– | C4 | I/O | Data switch output 1 (Differential -) |