SBAS484B September 2010 – December 2016 TSC2014
PRODUCTION DATA.
WCSP | NAME | I/O | ANALOG/ DIGITAL |
DESCRIPTION |
---|---|---|---|---|
A1 | AUX | I | A | Auxiliary channel input |
A2 | VDD/REF | Supply voltage and external reference input | ||
A3 | X+ | I | A | X+ channel input |
B1 | PINTDAV | O | D | Interrupt output. Data available or PENIRQ, depending on setting. Pin polarity is active low. |
B2 | AD0 | I | D | Address input bit 0 |
B3 | Y+ | I | A | Y+ channel input |
C1 | SDA | I/O | D | Serial data I/O |
C2 | RESET | I | D | External hardware-reset input |
C3 | X– | I | A | X– channel input |
D1 | SCL | I | D | Serial clock. |
D2 | GND | Ground | ||
D3 | Y– | I | A | Y– channel input |