JAJSQH1B June 2023 – July 2024 TSD05C , TSD36C
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO <50nA, across operating temperature range | -5.5 | 5.5 | V | ||
VBR | Break-down voltage | IIO = 1mA, IO to GND and GND to IO | 7 | 8 | 9 | V | |
ILEAK | Reverse leakage current | VIO = 5.5V, IO to GND or GND to IO | 5 | 10 | nA | ||
VCLAMP | Surge clamping voltage, tp = 8/20µs (2) | IPP = 24A, IO to GND or GND to IO | 10.7 | 13.8 | V | ||
IPP = 30 A, IO to GND or GND to IO | 11.5 | 15 | V | ||||
TLP clamping voltage, tp = 100ns | IPP = 16 A, IO to GND or GND to IO | 9.3 | V | ||||
RDYN | Dynamic resistance (3) | IO to GND | 0.15 | Ω | |||
GND to IO | |||||||
CL | Line capacitance | VIO = 0V; ƒ = 1 MHz, IO to GND | 4 | 7 | pF |