JAJSVJ1 October 2024 TSD12C-Q1 , TSD15C-Q1 , TSD18C-Q1 , TSD24C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO <10 nA, across operating temperature range | 12 | V | |||
VBRR | Breakdown voltage | IIO = 10 mA, IO to GND and GND to IO | 13.2 | 15.6 | 19 | V | |
ILEAK | Reverse leakage current | VIO = 12 V, IO to GND or GND to IO | 5 | 10 | nA | ||
VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 1 A, IO to GND or GND to IO | 18.5 | V | |||
IPP = 5 A, IO to GND or GND to IO | 21 | V | |||||
IPP = 15 A, IO to GND or GND to IO | 26 | V | |||||
TLP clamping voltage, tp = 100 ns | IPP = 16 A, IO to GND or GND to IO | 19.4 | V | ||||
RDYN | Dynamic resistance(3) | IO to GND | 0.15 | Ω | |||
GND to IO | |||||||
CL | Line capacitance | VIO = 0 V; ƒ = 1 MHz, IO to GND | 6.5 | 8 | pF |