SLVSHX0 October 2024 TSD12C-Q1 , TSD15C-Q1 , TSD18C-Q1 , TSD24C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO <50 nA, across operating temperature range | 36 | V | ||
VBR | Breakdown voltage | IIO = 10 mA, I/O to GND and GND to I/O | 37.8 | 41.2 | 44.2 | V |
ILEAK | Reverse leakage current | VIO = 36 V, IO to GND or GND to IO | 5 | 10 | nA | |
VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 1 A, IO to GND or GND to IO | 47 | V | ||
IPP = 5 A, IO to GND or GND to IO | 64 | V | ||||
IPP = 6.5 A, IO to GND or GND to IO | 71 | V | ||||
TLP clamping voltage, tp = 100 ns | IPP = 16 A, IO to GND or GND to IO | 56 | V | |||
RDYN | Dynamic resistance (3) | IO to GND | 0.6 | Ω | ||
GND to IO | ||||||
CL | Line capacitance | VIO = 0 V; ƒ = 1 MHz, IO to GND | 4.3 | 6 | pF |