JAJSC71E May 2016 – May 2019 TUSB1002
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
td_pg | Internal Power Good asserted high when VCC is at 2.5 V | See Figure 2 | 5 | µs | |
tcfg_su | CFG(1) pins setup before internal Reset(2) high | See Figure 2 | 0 | s | |
tcfg_hd | CFG(1) pins hold after internal Reset(2) high | See Figure 2 | 500 | µs | |
tVCC_RAMP | VCC supply ramp requirement | See Figure 2 | 50 | ms |