JAJSC71E May 2016 – May 2019 TUSB1002
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SuperSpeed (SS) and SuperSpeedPlus(SSP) | ||||||
tIDLEEntry | Delay from U0 to electrical idle. | See Figure 1 | 150 | ps | ||
tIDLEExit_U1 | U1 exit time: break in electrical idle to the transmission of LFPS. | See Figure 1 | 150 | ps | ||
tIDLEExit_U2U3 | U2/U3 exit time: break in electrical idle to transmission of LFPS | See Figure 1 | 2.3 | 3.75 | µs | |
tDIFF-DLY | Differential propagation delay | 150 | ps | |||
tPWRUPACTIVE | Time when VCC reach 2.5 V to device active and performing Rx.Detect. | EN = H | 7 | ms |