JAJSC71E May 2016 – May 2019 TUSB1002
PRODUCTION DATA.
The CFG1 and CFG2 pins can be used to adjust the TUSB1002 output voltage swing linear range and receiver equalization DC gain. Table 3 details the available options.
For best performance, the TUSB1002 should be operated within its defined VOD linearity range. The gain of the incoming VID should be kept to less than or equal to the TUSB1002 VOD linear range setting. The can be determined by Equation 1:
where
For example, for a VOD linearity range setting of 1200 mV, the maximum incoming VID signal at 5 GHz with a CHx_EQ[1:0] setting of 1 (5.5 dB) is 1200 x (10 -(5.5/20)) = 637 mVpp. The TUSB1002 can be operated outside its VOD linear range but jitter will be higher.
SETTING # | CFG1 PIN LEVEL | CFG2 PIN LEVEL | CH1 DC GAIN (dB) | CH2 DC GAIN (dB) | CH1 VOD LINEAR RANGE (mVpp) | CH2 VOD LINEAR RANGE (mVpp) | |
---|---|---|---|---|---|---|---|
1 | 0 | 0 | +1 | 0 | 900 | 900 | |
2 | 0 | R | 0 | +1 | 900 | 900 | |
3 | 0 | F | 0 | 0 | 900 | 900 | |
4 | 0 | 1 | +1 | +1 | 900 | 900 | |
5 | R | 0 | 0 | 0 | 1000 | 1000 | |
6 | R | R | +1 | 0 | 1000 | 1000 | |
7 | R | F | 0 | -1 | 1000 | 1000 | |
8 | R | 1 | +2 | +2 | 1000 | 1000 | |
9 | F | 0 | -1 | -1 | 1200 | 1200 | |
10 | F | R | -2 | -2 | 1200 | 1200 | |
11 | F | F | 0 | 0 | 1200 | 1200 | |
12 | F | 1 | +1 | +1 | 1200 | 1200 | |
13 | 1 | 0 | -1 | 0 | 1200 | 1200 | |
14 | 1 | R | 0 | -1 | 1200 | 1200 | |
15 | 1 | F | 0 | +1 | 1200 | 1200 | |
16 | 1 | 1 | +1 | 0 | 1200 | 1200 |