JAJSC71E May 2016 – May 2019 TUSB1002
PRODUCTION DATA.
For this design example, use the parameters shown in Table 4.
PARAMETER | VALUE |
---|---|
VCC supply (3 V to 3.6 V) | 3.3 V |
Mode of Operation (Dual or Half Channel) | MODE = F (Floating) for USB3.1 Dual Channel |
TX1, TX2, RX1 A/C coupling Capacitor (75 nF to 265 nF) | 100 nF |
RX2 A/C coupling Capacitor (297 nF to 363 nF) | Suggest 330 nF ±10% |
RX2 pull-down resistors on USB receptacle side of AC capacitor (200K to 242K ohms) | 220k |
A to B FR4 Length (inches) | 8 |
A to B FR4 Trace Width (mils) | 4 |
C to D FR4 length (inches) | 2 |
C to D FR4 Trace Width (mils) | 4 |
USB3.1 Host Sleep GPIO Support | No (SLP_S0# pin floating) |
DC Gain (-2, -1, 0, +1, +2) | 0 dB (CFG[2:1] pins floating) |
Linear Range (900 mV, 1000 mV, or 1200 mV) | 1200 mV (CFG[2:1] pins floating) |