JAJSC71E May 2016 – May 2019 TUSB1002
PRODUCTION DATA.
PARAMETER | VALUE |
---|---|
VCC supply (3 V to 3.6 V) | 3.3 V |
PCIe Support Required (Yes/No) | Yes |
SATA Express Support Required (Yes/No) | Yes |
SATA Support Required (Yes/No) | Yes, then ferrite beads (FB1 and FB2) and 49.9-ohm required.
No, then ferrite bead (FB1 and FB2) and 49.9-ohm not required. |
TX1, TX2, RX2 A/C coupling Capacitor (176 nF to 265 nF) | 220 nF ±10% |
RX1 A/C coupling Capacitor (297 nF to 363 nF) | Optional. But if implemented suggest 330 nF ±10% |
A to B FR4 Length (inches) | 8 |
A to B FR4 Trace Width (mils) | 4 |
C to D FR4 length (inches) | 2 |
C to D FR4 Trace Width (mils) | 4 |
USB3.1 Host Sleep GPIO Support | This feature not supported when MODE = "R", CFG1 = "0", and CFG2 = "0". |
DC Gain (-2, -1, 0, +1, +2) | Not configurable when MODE = "R", CFG1 = "0", and CFG2 = "0". Will always default to 0 dB |
Linear Range (900 mV, 1000 mV, or 1200 mV) | Not configurable when MODE = "R", CFG1 = "0", and CFG2 = "0". Will always default to 1200mV |