JAJSDH9D August 2017 – May 2019 TUSB1042I
PRODUCTION DATA.
The TUSB1042I is in I2C mode when I2C_EN is not equal to “0”. The same configurations defined in GPIO mode are also available in I2C mode. The TUSB1042I USB3.1 configuration is controlled based on Table 4.
REGISTERS | TUSB1042I CONFIGURATION | ||
---|---|---|---|
CTLSEL1 | CTLSEL0 | FLIPSEL | |
0 | 0 | 0 | Power Down |
0 | 0 | 1 | Power Down |
0 | 1 | 0 | USB 3.1 - No Flip |
0 | 1 | 1 | USB 3.1 – With Flip |
1 | 0 | 0 | Reserved |
1 | 0 | 1 | Reserved |
1 | 1 | 0 | Reserved |
1 | 1 | 1 | Reserved |