JAJSCE2E August 2016 – January 2023 TUSB1046-DCI
PRODUCTION DATA
The TUSB1046-DCI is in I2C mode when I2C_EN is not equal to “0”. The same configurations defined in GPIO mode are also available in I2C mode. The TUSB1046-DCI USB3.1 and DisplayPort configuration is controlled based on Table 7-5. The AUXp or AUXn to SBU1 or SBU2 mapping control is based on Table 7-6.
REGISTERS | TUSB1046-DCI CONFIGURATION | VESA DisplayPort ALT MODE DFP_D CONFIGURATION | ||
---|---|---|---|---|
CTLSEL1 | CTLSEL0 | FLIPSEL | ||
0 | 0 | 0 | Power Down | — |
0 | 0 | 1 | Power Down | — |
0 | 1 | 0 | One Port USB 3.1 - No Flip | — |
0 | 1 | 1 | One Port USB 3.1 – With Flip | — |
1 | 0 | 0 | 4 Lane DP - No Flip | C and E |
1 | 0 | 1 | 4 Lane DP – With Flip | C and E |
1 | 1 | 0 | One Port USB 3.1 + 2 Lane DP- No Flip | D and F |
1 | 1 | 1 | One Port USB 3.1 + 2 Lane DP– With Flip | D and F |
REGISTERS | MAPPING | |||
---|---|---|---|---|
AUX_SBU_OVR1 | AUX_SBU_OVR0 | CTLSEL1 | FLIPSEL | |
0 | 0 | 1 | 0 | AUXp → SBU1 AUXn → SBU2 |
0 | 0 | 1 | 1 | AUXp → SBU2 AUXn → SBU1 |
0 | 0 | 0 | X | Open |
0 | 1 | X | X | AUXp → SBU1 AUXn → SBU2 |
1 | 0 | X | X | AUXp → SBU2 AUXn → SBU1 |
1 | 1 | X | X | Open |