4 改訂履歴
Changes from B Revision (May 2019) to C Revision
- Added note to disable AUX snoop to resolve interop issues with a non-compliant AUX source. Go
Changes from A Revision (November 2018) to B Revision
- Added following to pin 38 description: If I2C_EN = “F”, then this pin must be set to “F” or “0”. Go
- Changed GLF min, typ, and max from -1, 0, 1 to -2.5, 0.5, and 3.5 respectively.Go
- Added GLF_LFPS_TX1/2 to AC electricalGo
Changes from * Revision (March 2018) to A Revision
- Changed the RNQ pin image appearance Go
- Changed the column on EN From: I To: 2 Level I (PD) Go
- Changed the EN pin Description in the Pin Functions tableGo
- Changed the HPDIN pin From: I/O To: 2 Level I Go
- Added pull-down indicator (PD) in the I/O column on FLIP/SCL and CTL0/SDA pins Go
- Added Junction temperature to absolute maximum ratings table. Go
- From: Internal pull-down resistance for CTL1. To: Internal pull-down resistance for CTL1, CTL0, FLIP, and EN. Go
- Deleted EN from Note 1 of Table 8Go