JAJS489I March 2000 – March 2017 TUSB2036
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BUSPWR | 8 | I | Power source indicator. BUSPWR is an active-low input that indicates whether the downstream ports source their power from the USB cable or a local power supply. For the bus-power mode, this pin must be pulled low, and for the self-powered mode, this pin must be pulled to 3.3 V. Input must not change dynamically during operation. |
DM0 | 2 | I/O | Root port USB differential data minus. DM0 paired with DP0 constitutes the upstream USB port. |
DM1 | 11 | I/O | USB differential data minus. DM1–DM3 paired with DP1–DP3 support up to four downstream USB ports. |
DM2 | 15 | ||
DM3 | 19 | ||
DP0 | 1 | I/O | Root port USB differential data plus. DP0 paired with DM0 constitutes the upstream USB port. |
DP0PUR | 27 | O | Pullup resistor connection. When a system reset happens (RESET being driven to low, but not USB reset) or any logic level change on BUSPWR pin, DP0PUR output is inactive (floating) until the internal counter reaches a 15-ms time period. After the counter expires, DP0PUR is driven to the VCC (3.3 V) level thereafter until the next system reset event occurs or there is a BUSPWR logic level change. |
DP1 | 12 | I/O | USB differential data plus. DP1–DP3 paired with DM1–DM3 support up to four downstream USB ports. |
DP2 | 16 | ||
DP3 | 20 | ||
EECLK | 5 | O | EEPROM serial clock. When EXTMEM is high, the EEPROM interface is disabled. The EECLK pin is disabled and must be left floating (unconnected). When EXTMEM is low, EECLK acts as a 3-state serial clock output to the EEPROM with a 100-μA internal pulldown. |
EEDATA/ GANGED | 6 | I/O | EEPROM serial data/power-management mode indicator. When EXTMEM is high, EEDATA/GANGED selects between ganged or per-port power overcurrent detection for the downstream ports. When EXTMEM is low, EEDATA/GANGED acts as a serial data I/O for the EEPROM and is internally pulled down with a 100-μA pulldown. This standard TTL input must not change dynamically during operation. |
EXTMEM | 26 | I | When EXTMEM is high, the serial EEPROM interface of the device is disabled. When EXTMEM is low, pins 5 and 6 are configured as the clock and data pins of the serial EEPROM interface, respectively. |
GND | 7, 28 | GND pins must be tied to ground for proper operation. | |
OCPROT/ PWRSW | 21 | I | Overcurrent Protection for bus-powered hub (active low). /Power Switching for self-powered hub (active low). The pin has a different meaning for the bus or self-powered hub. If the pin is logic high the internal pulldown is disabled.(1) (2) |
OVRCUR1 | 10 | I | Overcurrent input. OVRCUR1 − OVRCUR3 are active low. For per-port overcurrent detection, one overcurrent input is available for each of the three downstream ports. In the ganged mode, any OVRCUR input may be used and all OVRCUR pins must be tied together. OVRCUR pins are active low inputs with noise filtering logic. Each OVRCURn input is sampled every 2 ms and any input which is valid for two consecutive samples will be passed to the internal logic. OVRCUR3 has an internal pull-up that can be enabled for the 2-port operation. |
OVRCUR2 | 14 | ||
OVRCUR3 | 18 | ||
PWRON1 | 9 | O | Power-on/-off control signals. PWRON1–PWRON3 are active low, push-pull outputs that enables the external power switch device. Push-pull outputs eliminate the pullup resistors which open-drain outputs require. However, the external power switches that connect to these pins must be able to operate with 3.3-V inputs because these outputs cannot drive 5-V signals. |
PWRON2 | 13 | ||
PWRON3 | 17 | ||
RESET | 4 | I | RESET is an active low TTL input with hysteresis and must be asserted at power up. When RESET is asserted, all logic is initialized. Generally, a reset with a pulse width between 100 μs and 1 ms is recommended after 3.3-V VCC reaches its 90%. Clock signal has to be active during the last 60 μs of the reset window. |
SUSPND | 32 | O | Suspend status. SUSPND is an active high output available for external logic power-down operations. During the suspend mode, SUSPND is high. SUSPND is low for normal operation. |
MODE | 31 | I | Mode select. When MODE is low, the APLL output clock is selected as the clock source to drive the internal core of the device and 6-MHz crystal or oscillator can be used. When MODE is high, the clock on XTAL1/CLK48 is selected as the clock source and 48-MHz oscillator or other on-board clock source can be used. |
NP3 | 24 | I | Number of ports is 3. Active low input. A logic 0 configures the system to use 3 ports. A logic 1 configures the system to use 2 ports. |
NPINT0 | 22 | I | Number of ports internal to hub system, which are permanently attached (see Table 1). |
NPINT1 | 23 | ||
VCC | 3, 25 | I | 3.3-V supply voltage |
XTAL1/CLK48 | 30 | I | Crystal 1/48-MHz clock input. When MODE is low, XTAL1/CLK48 is a 6-MHz crystal input with 50% duty cycle. An internal APLL generates the 48-MHz and 12-MHz clocks used internally by the ASIC logic. When MODE is high, XTAL1/CLK48 acts as the input of the 48-MHz clock and the internal APLL logic is bypassed. |
XTAL2 | 29 | O | Crystal 2. XTAL2 is a 6-MHz crystal output. This pin must be left open when using an oscillator. |