JAJSSZ7 February 2024 TUSB211A-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
IACTIVE_HS | High Speed Active Current | USB channel = HS mode. 480Mbps traffic. VCC supply stable, with EQ = Max | 22 | 36 | mA | |
IIDLE_HS | High Speed Idle Current | USB channel = HS mode, no traffic. VCC supply stable, EQ = Max | 22 | 36 | mA | |
IHS_SUSPEND | High Speed Suspend Current | USB channel = HS Suspend mode. VCC supply stable | 0.75 | 1.4 | mA | |
IFS | Full-Speed Current | USB channel = FS mode, 12Mbps traffic, Vcc supply stable | 0.75 | 1.4 | mA | |
IDISCONN | Disconnect Power | Host side application. No device attachment. | 0.80 | 1.4 | mA | |
ISHUTDN | Shutdown Power | RSTN driven low, VCC supply stable | 60 | 115 | µA | |
CONTROL PIN LEAKAGE | ||||||
ILKG_FS | Pin failsafe leakage current for RSTN | VCC = 0V, pin at VIH, max | 10 | 15 | µA | |
INPUT RSTN | ||||||
VIH | High level input voltage | 1.5 | 3.6 | V | ||
VIL | Low-level input voltage | 0 | 0.5 | V | ||
IIH | High level input current | VIH = 3.6V, RPU enabled | ±15 | µA | ||
IIL | Low level input current | VIL = 0V, RPU enabled | ±20 | µA | ||
INPUT EQ | ||||||
REQ_LVL0 | External pulldown resistor for EQ Level 0 | 160 | Ω | |||
REQ_LVL1 | External pulldown resistor for EQ Level 1 | 1.5 | 1.8 | 2 | kΩ | |
REQ_LVL2 | External pulldown resistor for EQ Level 2 | 3.4 | 3.6 | 3.96 | kΩ | |
REQ_LVL3 | External pulldown resistor for EQ Level 3 to remove upper limit for resistor value, can be left open | 7.5 | kΩ | |||
OUTPUTS CD, ENA_HS | ||||||
VOH | High level output voltage for CD and ENA_HS | IO = –50µA, VCC >= 3.0V | 2.5 | V | ||
VOH | High level output voltage for CD | IO = –25µA, VCC = 2.3V | 1.7 | V | ||
VOH | High level output voltage for ENA_HS | IO = –25µA, VCC = 2.3V | 1.8 | V | ||
VOL | Low level output voltage for CD and ENA_HS | IO = 50µA | 0.3 | V | ||
DxP, DxM | ||||||
CIO_DXX | Capacitance to GND | Measured with VNA at 240MHz, VCC supply stable, Redriver off | 2.5 | pF |