JAJSR79 September 2023 TUSB211A
PRODUCTION DATA
PIN | TYPE(1) | INTERNAL PULLUP/PULLDOWN |
DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
EQ | 6 | I | N/A | USB High-speed EQ select via
external pull down resistor. Both edge boost and DC boost are controlled by a single pin. Sampled upon power up. Does not recognize real time adjustments. Auto selects EQ LEVEL = 3 when left floating. |
RESERVED |
11 | I | 500 kΩ PU | Reserved pin for TI test purposes. Leave floating or connect external capacitor to GND for normal operation. |
ENA_HS | 9 | I/O | N/A | After reset: Output signal
ENA_HS. Flag indicating that channel is in
High-speed mode. Asserted upon: 1. Detection of USB-IF High-speed test fixture from an unconnected state followed by transmission of USB TEST_PACKET pattern. 2. Squelch detection following USB reset with a successful HS handshake [HS handshake is declared to be successful after single chirp J chirp K pair where each chirp is within 18 μs – 128 μs]. |
D2P | 7 | I/O | N/A | USB High-speed positive port. |
D2M | 8 | I/O | N/A | USB High-speed negative port. |
GND | 10 | P | N/A | Ground |
D1M | 1 | I/O | N/A | USB High-speed negative port. |
D1P | 2 | I/O | N/A | USB High-speed positive port. |
RESERVED |
3 | I/O | 500 kΩ PU 1.8 MΩ PD |
Reserved pin for TI test purposes. Leave floating for normal operation. |
VCC | 12 | P | N/A | Supply power |
RSTN | 5 | I | 500 kΩ PU 1.8 MΩ PD |
Device disable/enable.
Low – Device is at reset and in shutdown, and High - Normal operation. Recommend 0.1-µF external capacitor to GND to ensure clean power on reset if not driven. If the pin is driven, it must be held low until the supply voltage for the device reaches within specifications. |
CD | 4 | O | When RSTN asserted there is a 500 kΩ PD | After reset: Output CD. Flag indicating that a USB device is attached (connection detected). Asserted from an unconnected state upon detection of DP or DM pull-up resistor. De-asserted upon detection of disconnect. |