JAJSK23 September 2021 TUSB217A-Q1
PRODUCTION DATA
A typical application for TUSB217A-Q1 with dynamic mode change between DCP and CDP is shown in Figure 9-1. BC 1.2 controller mode will be based on host/hub active state in this application. When host/hub is not active the controller will be in DCP mode and when the host/hub is active the controller will be in CDP mode. Downstream VBUS needs to be toggled by the power controller to change advertisement and for portable device to re-detect the BC 1.2 controller charging mode. In this setup, D2P and D2M face the USB connector while D1P and D1M face the USB host. The orientation may be reversed (that is, D2 faces transceiver and D1 faces connector).