JAJSK23 September 2021 TUSB217A-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
POWER UP TIMING | |||||
TRSTN_PW | Minimum width to detect a valid RSTN signal assert when the pin is actively driven low | 100 | µs | ||
TSTABLE | VCC must be stable before RSTN de-assertion | 300 | µs | ||
TREADY | Maximum time needed for the device to be ready after RSTN is de-asserted. | 500 | µs | ||
TRAMP | VCC ramp time | 100 | ms | ||
TRAMP | VCC ramp time | 0.2 | ms | ||
I2C (STD) | |||||
tSUSTO | Stop setup time, SCL (Tr=600ns-1000ns), SDA (Tf=6.5ns-106.5ns), 100kHz STD | 4 | µs | ||
tHDSTA | Start hold time, SCL (Tr=600ns-1000ns), SDA (Tf=6.5ns-106.5ns), 100kHz STD | 4 | µs | ||
tSUSTA | Start setup time, SCL (Tr=600ns-1000ns), SDA (Tf=6.5ns-106.5ns), 100kHz STD | 4.7 | µs | ||
tSUDAT | Data input or False start/stop, setup time, SCL (Tr=600ns-1000ns), SDA (Tf=6.5ns-106.5ns), 100kHz STD | 250 | ns | ||
tHDDAT | Data input or False start/stop, hold time, SCL (Tr=600ns-1000ns), SDA (Tf=6.5ns-106.5ns), 100kHz STD | 5 | µs | ||
tBUF | Bus free time between START and STOP conditions | 4.7 | µs | ||
tLOW | Low period of the I2C clock | 4.7 | µs | ||
tHIGH | High period of the I2C clock | 4 | µs | ||
tF | Fall time of both SDA and SCL signals | 300 | ns | ||
tR | Rise time of both SDA and SCL signals | 1000 | ns |