JAJSOK4D November 2021 – April 2024 TUSB2E11
PRODUCTION DATA
The following table describes the key differences between TUSB2E11x device variants.
Orderable Device | Package Type | Package Drawing | Pins | Version | I/O Voltage(1) | Device Marking |
---|---|---|---|---|---|---|
TUSB2E111YCGR | WCSP | YCG | 15 | B1 | 1.8V | T2E111A |
TUSB2E112YCGR | WCSP | YCG | 15 | B1 | 1.2V | T2E112 |
For more information and availability of device variants such as eUSB2 1.0 signaling interface, 1.2V I2C interface, and 1.2V GPIO interface please contact support.