JAJSOK4D November 2021 – April 2024 TUSB2E11
PRODUCTION DATA
The TUSB2E11 is an eUSB2 to USB 2.0 repeater that resides between the SoC with an eUSB2 port and an external connector that supports USB 2.0. The device can be configured by the register access protocol (RAP) or through the I2C. The repeater is configurable as either a host or device repeater (DRD repeater).
I2C port supports up to 1MHz (fast mode plus) for internal register access. A subset of internal registers can be accessed through the register access protocol. Simultaneous register access using RAP and through the I2C is supported with RAP having priority over I2C.
To power up in I2C mode, make sure both SDA and SCL have pullup resistors to appropriate I2C bus voltage.
GPIO2 output pin can be configured to provide an active low open-drain or selectable active low or active high push-pull level sensitive interrupt output to the SoC.