JAJSCO5C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HIGH_Z_OUTPUTS | DEBUG_ACC_CONNECTED# | AUDIO_ACC_CONNECTED# | ACTIVE_CABLE_CONNECTED | MUX_CTRL | CONNECTION_PRES | CONN_ORIENT | |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | HIGH_Z_OUTPUTS | R/W | 0 | High Impedance outputs
0b: Standard output control (default) 1b: Force all outputs to high impedance May be used to save power in Sleep. For TUSB422 this field has no meaning. |
6 | DEBUG_ACC_CONNECTED# | R/W | 1 | Debug Accessory Connected#
0b: Debug Accessory Connected# output is driven low 1b: Debug Accessory Connected# output is driven high Controlled by either the TCPM or TUSB422. For TUSB422 this field has no meaning. |
5 | AUDIO_ACC_CONNECTED# | R/W | 1 | Audio Accessory Connected#
0b: Audio Accessory connected 1b: No Audio Accessory connected (default) For TUSB422 this field has no meaning. |
4 | ACTIVE_CABLE_CONNECTED | R/W | 0 | Active Cable Connected
0b: No Active Cable connected (default) 1b: Active Cable connected For TUSB422 this field has no meaning. |
3:2 | MUX_CTRL | R/W | 0 | MUX Control 00b: No connection (default)
01b: USB3.1 Connected 10b: DP Alternate Mode – 4 lanes 11b: USB3.1 + Display Port Lanes 0 & 1 For TUSB422 this field has no meaning. |
1 | CONNECTION_PRES | R/W | 0 | Connection Present
0b: No Connection (default) 1b: Connection Controlled by the TCPM. For TUSB422 this field has no meaning. |
0 | CONN_ORIENT | R/W | 0 | Connector Orientation
0b: Normal (CC1=A5, CC2=B5, TX1=A2/A3, RX1=B10/B11) default 1b: Flipped (CC2=A5, CC1=B5, TX1=B2/B3, RX1=A10/A11) . For TUSB422 this field has no meaning. |