JAJSD41E April 2017 – April 2018 TUSB544
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Main power supply | 3 | 3.3 | 3.6 | V | |
Supply ramp requirement | 100 | ms | ||||
VI2C | Supply that external resistors on SDA and SCL are pulled up to. | 1.70 | 3.6 | V | ||
VPSN | Supply Noise on VCC terminals | 100 | mV | |||
TA | Operating free-air temperature | TUSB544 | 0 | 70 | °C | |
TUSB544I | –40 | 85 | °C |