JAJSD41E April 2017 – April 2018 TUSB544
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PCC-ACTIVE-USB | Average active power
USB Only |
Link in U0 with GEN1 data transmission. EQ control pins = NC, K28.5 pattern at 5 Gbps, VID = 1000 mVp-p ; VOD Linearity = 900 mVp-p; CTL1 = L; CTL0 = H | 297 | mW | ||
PCC-ACTIVE-USB-DP1 | Average active power
USB + 2 Lane DP |
Link in U0 with GEN1 data transmission. EQ control pins = NC, K28.5 pattern at 5 Gbps, VID = 1000 mVp-p; VOD Linearity = 900 mVp-p; CTL1 = H; CTL0 = H | 578 | mW | ||
PCC-ACTIVE-USB-CUSTOM | Average active power
USB + 2 Channel Custom Alt Mode |
Link in U0 with GEN1 data transmission. EQ control pins = NC, K28.5 pattern at 5 Gbps, VID = 1000 mVp-p; VOD Linearity = 900 mVp-p; CTL1 = H; CTL0 = H | 578 | mW | ||
PCC-Active-DP | Average active power
4 Lane DP Only |
Four active DP lanes operating at 8.1 Gbps; EQ control pins = NC, K28.5 pattern at 5 Gbps, VID = 1000 mVp-p; VOD Linearity = 900 mVp-p; CTL1 = H; CTL0 = L; | 564 | mW | ||
PCC-NC-USB | Average power with no connection | No GEN1 device is connected to
TXP/TXN; CTL1 = L; CTL0 = H; |
2.5 | mW | ||
PCC-U2U3 | Average power in U2/U3 | Link in U2 or U3 USB Mode Only; CTL1 = L; CTL0 = H; | 2.0 | mW | ||
PCC-SHUTDOWN | Device Shutdown | CTL1 = L; CTL0 = L; I2C_EN = 0; | 0.65 | mW |