7.6.1.2 GENERAL_5 Register (Offset = Bh) [reset = 0h]
GENERAL_5 is shown in Figure 23 and described in Table 14.
Return to Summary Table.
Figure 23. GENERAL_5 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
RESERVED |
CH_SWAP_SEL |
R-0h |
R-0h |
R/W-0h |
Table 14. GENERAL_5 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-6 |
RESERVED |
R |
0h |
Reserved
|
5-4 |
RESERVED |
R |
0h |
Reserved
|
3-0 |
CH_SWAP_SEL |
R/W |
0h |
Setting of this field swaps direction (TX to RX and RX to TX) and EQ settings of individual channels. Channels are numbered 0 to 3 from top to bottom (see block diagram on Figure 8.1).
0 – Channel direction and EQ setting are in normal mode (Default)
1 – Reverse channel direction and EQ setting for the input port. For example, setting 0x0B[3:0] to 4b1100 swaps directions and EQ settings only on channels 2 and 3 |