7.6.1.5 DISPLAYPORT_2 Register (Offset = 11h) [reset = 0h]
DISPLAYPORT_2 is shown in Figure 26 and described in Table 17.
Return to Summary Table.
Figure 26. DISPLAYPORT_2 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
UTX1EQ_SEL |
URX1EQ_SEL |
R/W-0h |
R/W-0h |
Table 17. DISPLAYPORT_2 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-4 |
UTX1EQ_SEL |
R/W |
0h |
Field selects between 0 to 9.4 dB of EQ for UTX1P/N pins. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of UEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for UTX1P/N pins based on value written to this field. |
3-0 |
URX1EQ_SEL |
R/W |
0h |
Field selects between 0 to 9.4 dB of EQ for URX1P/N pins. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of UEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for URX1P/N pins based on value written to this field. |