Field selects between 0 to 11 dB of EQ for DTX1P/N pins. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of DEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for DTX1P/N pins based on value written to this field.
3-0
DRX1EQ_SEL
R/W
0h
Field selects between 0 to 11 dB of EQ for DRX1P/N pins. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of DEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for DRX1P/N pins based on value written to this field.