JAJSNA2A May 2024 – September 2024 TUSB564-Q1
PRODUCTION DATA
ACCESS TAG | NAME | MEANING |
---|---|---|
R | Read | The field can be read by software |
W | Write | The field can be written by software |
S | Set | The field can be set by a write of one. Writes of zeros to the field have no effect. |
C | Clear | The field can be cleared by a write of one. Write of zero to the field have no effect. |
U | Update | Hardware can autonomously update this field. |
NA | No Access | Not accessible or not applicable |