JAJSNA2 May 2024 TUSB564-Q1
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TUSB564RGFRQ1 | VQFN | RGF | 40 | 3000 | 330.0 | 16.4 | 5.25 | 7.25 | 1.45 | 8.0 | 16.0 | Q1 |
TUSB564RGFTQ1 | VQFN | RGF | 40 | 250 | 330.0 | 16.4 | 5.25 | 7.25 | 1.45 | 8.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TUSB564RGFRQ1 | VQFN | RGF | 40 | 3000 | 367.0 | 367.0 | 35.0 |
TUSB564RGFTQ1 | VQFN | RGF | 40 | 250 | 367.0 | 367.0 | 35.0 |