JAJSNA2 May 2024 TUSB564-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
VCC_RAMP | Power supply ramp | 0.1 | 100 | ms | |
VI2C | Supply that external resistors on SDA and SCL are pulled up too | 1.7 | 3.6 | V | |
VPSN | Power supply noise on VCC | 100 | mV | ||
TA | Ambient temperature | –40 | 105 | °C | |
TPCB | PCB temperature (1mm away from the device) | –40 | 112 | °C |