4 Revision History
Changes from Revision F (September 2019) to Revision G (November 2022)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- データシート全体にわたって包括的な用語を追加Go
- MSL レベルを 2 から 1 に更新Go
Changes from Revision E (May 2019) to Revision F (September 2019)
- Added note to disable AUX snoop to resolve interop issues with a non-compliant AUX source.Go
Changes from Revision D (November 2018) to Revision E (May 2019)
- Added following to pin 38 description: If I2C_EN = “F”, then this
pin must be set to “F” or “0”. Go
- Changed GLF min, typ, and max values from -1, 0, 1 to -2.5, 0.5, and 3.5 respectivelyGo
- Added GLF_LFPS_TX1/2 parameter to AC electricalGo
Changes from Revision C (February 2018) to Revision D (November 2018)
- Changed the RNQ pin image appearance Go
- Changed the EN pin Description in the Pin Functions
tableGo
- Changed the HPDIN pin From: I/O To: 2 Level I Go
- Added pull-down indicator (PD) in the I/O column on FLIP/SCL and
CTL0/SDA pins Go
- Added Junction temperature to absolute maximum ratings tableGo
- From: Internal pull-down resistance for CTL1. To: Internal pull-down resistance for CTL1, CTL0, FLIP, and ENGo
- Deleted EN from Note 1 of Table 8-8
Go
Changes from Revision B (January 2018) to Revision C (February 2018)
- Changed the column on EN From: I To: 2 Level I (PD) Go
- Updated AUX_SBU_OVR Description field in Table 8-15 to match Table 8-6
Go
Changes from Revision A (October 2017) to Revision B (January 2018)
- Changed From: DP0EQ_SEL To: DP3EQ_SEL Go
- Changed From: DP3EQ_SEL To: DP0EQ_SEL Go
Changes from Revision * (October 2017) to Revision A (October 2017)
- デバイス・ステータスを「事前情報」から「量産データ」に変更
Go
- UFP_D ピンの割り当て C および D を、UFP_D ピンの割り当て C、D、E に変更Go
- Added Note which describes AUX snoop feature is only supported in I2C mode. In GPIO mode, AUX snoop is disabled and all four lanes are enabled. Go