JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
This read only register defines capability parameters supported by the TUSB73X0.
BAR0 register offset: 10h
Register type: Read-Only
Default value: 0270 102Xh
Bit No. | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 |
Bit No. | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | x | 1 | 0 | 1 |
BIT | FIELD NAME | ACCESS | DESCRIPTION |
---|---|---|---|
31:16 | XECP | r | xHCI Extended Capabilities Pointer. This field is 0270h to indicate that the beginning of the first xHCI Extended Capability is at an offset of 09C0h from the address programmed into the Base Address Register 0. |
15:12 | MAX_PSA_SIZE | r | Maximum Primary Stream Array Size. This field is 1111 to indicate that the TUSB73X0 supports a Primary Stream Array size of 64K. |
11:10 | RSVD | r | Reserved. Returns zeros when read. |
9 | SBD | r | Secondary Bandwidth Domain Reporting. This bit is 0 to indicate that the TUSB73X0 does not support Secondary Bandwidth Domain reporting. |
8 | FSE | r | Force Stopped Event. This bit is 0 to indicate that the TUSB73X0 does not support Force Stopped Events. |
7 | NSS | r | No Secondary SID Support. This bit is 0 to indicate that the TUSB73X0 supports Secondary Stream ID decoding. |
6 | LTC | r | Latency Tolerance Messaging Capability. This bit is 1 to indicate that the TUSB73X0 supports Latency Tolerance Messaging. |
5 | LHRC | r | Light HC Reset Capability. This bit is 1 to indicate that the TUSB73X0 supports Light Host Controller Resets. |
4 | PIND | r | Port Indicators. This bit is 0 to indicate that the TUSB73X0 does not support port indicators. |
3 | PPC | r | Port Power Control. This value of this bit is determined by the PPC_NOT_PRESENT bit in the USB Control Register. |
2 | CSZ | r | Context Size. This bit is 1 to indicate that the TUSB73X0 uses 64 byte Context data structures. |
1 | BNC | r | Bandwidth Negotiation Capability. This bit is 0 to indicate that the TUSB73X0 does not implement Bandwidth Negotiation. |
0 | AC64 | r | 64-bit Addressing Capability. This bit is 1 to indicate that the TUSB73X0 implements 64-bit address memory pointers. |