JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
These registers are used for the xHCI Extended Capabilities in the TUSB73X0. The offset in Table 8-180 is from the xHCI Extended Capabilities Base, which is the address programmed into the Base Address Register 0 plus the value programmed into the xHCI Extended Capabilities Pointer field in the Host Controller Capability Parameters.
REGISTER NAME | OFFSET |
---|---|
Legacy Support Capability | 00h-07h |
Reserved | 08h-0Fh |
xHCI Supported Protocol Capability (USB 2.0) | 10h-1Bh |
Reserved | 1Ch-1Fh |
xHCI Supported Protocol Capability (USB 3.0) | 20h-2Bh |