JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
These registers are used to read the current microframe and to control the interrupters of the TUSB73X0. The offset in Table 8-165 is from the Runtime Base, which is the address programmed into the Base Address Register 0 plus the value programmed into the Runtime Register Space Offset (see Runtime Register Space Offset).
REGISTER NAME | OFFSET |
---|---|
Microframe Index | 00h |
Reserved | 04h-1Fh |
Interrupter Register Set 0 | 20h-3Fh |
Interrupter Register Set 1 | 40h-5Fh |
Interrupter Register Set 2 | 60h-7Fh |
Interrupter Register Set 3 | 80h-9Fh |
Interrupter Register Set 4 | A0h-BFh |
Interrupter Register Set 5 | C0h-DFh |
Interrupter Register Set 6 | E0h-FFh |
Interrupter Register Set 7 | 100h-11Fh |