JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
These registers specify the limits and capabilities of the TUSB7340. The offset in then table is from the address programmed into the Base Address Register 0.
REGISTER NAME | OFFSET | ||
---|---|---|---|
HC Interface Version | Reserved | Capability Length | 00h |
HC Structural Parameters 1 | 04h | ||
HC Structural Parameters 2 | 08h | ||
HC Structural Parameters 3 | 0Ch | ||
HC Capability Parameters | 10h | ||
Doorbell Offset | 14h | ||
Runtime Register Space Offset | 18h | ||
Reserved | 1Ch-1Fh |