JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
De-emphasis provides a means to compensate for high-frequency attenuation in the attached media. De-emphasis causes the output amplitude to be smaller for bits which are not preceded by a transition than for bits which are. Fifteen different de-emphasis settings are provided through the PORTx_DE bits in De-Emphasis and Swing Control Register.
VALUE | AMPLITUDE REDUCTION | |
---|---|---|
% | dB | |
0000 | 0 | 0 |
0001 | 5.33 | −0.48 |
0010 | 9.52 | −0.87 |
0011 | 13.8 | −1.29 |
0100 | 18.1 | −1.73 |
0101 | 22.5 | −2.21 |
0110 | 27.0 | −2.73 |
0111 | 31.4 | −3.28 |
1000 | 36.2 | −3.9 |
1001 | 40.8 | −4.55 |
1010 | 45.4 | −5.26 |
1011 | 50.2 | −6.05 |
1100 | 55.0 | −6.93 |
1101 | 59.7 | −7.90 |
1110 | 64.5 | −8.99 |
1111 | 69.3 | −10.27 |