JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
This read-only register identifies the Device Serial Number for the TUSB73x0. The Device Serial Number is in the format of an IEEE defined 64-bit extended unique identifier (EUI-64). The EUI-64 consists of TI’s 24-bit company ID (called an OUI-24) plus a 40 bit extension identifier. TI’s OUI-24 is 080028h and is hardwired into bits 63:40 of the Device Serial Number Register. The TUSB73x0 has been assigned the range of 00 0000 0000h to 00 0FFF FFFFh for the 40-bit extension identifier. As such, bits 39:32 of the Device Serial Number Register are hardwired to 00h, and bits 31:0 of the Device Serial Number Register are defined by a value unique for each device.
PCI Express Extended Register Offset: 154h
Register type: Read-Only
Default value: 0800 2800 XXXX XXXX h
Bit No. | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
Reset State | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit No. | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
Reset State | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit No. | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reset State | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X |
Bit No. | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X |
BIT | FIELD NAME | ACCESS | DESCRIPTION |
---|---|---|---|
63:32 | SERIAL_NUM_UPPER | r | Serial Number – Upper DW. The upper DW of the Serial Number is hardwired to 0800 2800h. |
31:0 | SERIAL_NUM_LOWER | r | Serial Number – Lower DW. The lower DW of the Serial Number is unique for each device. |