JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
The Correctable Error Status Register reports the status of individual errors as they occur. Software may clear these bits only by writing a 1 to the desired location.
PCI Express Extended Register Offset: 114h
Register type: Read-Only, Read/Write
Default value: 0000 2000h
Bit No. | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit No. | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
BIT | FIELD NAME | ACCESS | DESCRIPTION |
---|---|---|---|
31:14 | RSVD | r | Reserved. Returns zeros when read. |
13 | ANFEM(1) | rw | Advisory Non-Fatal Error Mask. 0 – Error Condition is Unmasked 1 – Error Condition is Masked |
12 | REPLAY_TMOUT_MASK(1) | rw | Replay Timer Timeout Mask. 0 – Error Condition is Unmasked 1 – Error Condition is Masked |
11:9 | RSVD | r | Reserved. Returns zeros when read. |
8 | REPLAY_ROLL_MASK(1) | rw | REPLAY_NUM Rollover Mask. 0 – Error Condition is Unmasked 1 – Error Condition is Masked |
7 | BAD_DLLP_MASK(1) | rw | Bad DLLP Error Mask. 0 – Error Condition is Unmasked 1 – Error Condition is Masked |
6 | BAD_TLP_MASK(1) | rw | Bad TLP Error Mask. 0 – Error Condition is Unmasked 1 – Error Condition is Masked |
5:1 | RSVD | r | Reserved. Returns zeros when read. |
0 | RX_ERROR_MASK(1) | rw | Receiver Error Mask. 0 – Error Condition is Unmasked 1 – Error Condition is Masked |