JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
The TUSB73X0 includes the MSI-X Table and PBA in memory mapped register space. These registers are accessible through the address programmed into the Base Address Register 2/3. See the PCI Express Power Management section for more information.
REGISTER NAME | OFFSET |
---|---|
Entry 0 Message Address | 0000h |
Entry 0 Message Upper Address | 0004h |
Entry 0 Message Data | 0008h |
Entry 0 Vector Control | 000Ch |
Entry 1 Message Address | 0010h |
Entry 1 Message Upper Address | 0014h |
Entry 1 Message Data | 0018h |
Entry 1 Vector Control | 001Ch |
Entry 2 Message Address | 0020h |
Entry 2 Message Upper Address | 0024h |
Entry 2 Message Data | 0028h |
Entry 2 Vector Control | 002Ch |
Entry 3 Message Address | 0030h |
Entry 3 Message Upper Address | 0034h |
Entry 3 Message Data | 0038h |
Entry 3 Vector Control | 003Ch |
Entry 4 Message Address | 0040h |
Entry 4 Message Upper Address | 0044h |
Entry 4 Message Data | 0048h |
Entry 4 Vector Control | 004Ch |
Entry 5 Message Address | 0050h |
Entry 5 Message Upper Address | 0054h |
Entry 5 Message Data | 0058h |
Entry 5 Vector Control | 005Ch |
Entry 6 Message Address | 0060h |
Entry 6 Message Upper Address | 0064h |
Entry 6 Message Data | 0068h |
Entry 6 Vector Control | 006Ch |
Entry 7 Message Address | 0070h |
Entry 7 Message Upper Address | 0074h |
Entry 7 Message Data | 0078h |
Entry 7 Vector Control | 007Ch |
Reserved | 0080h-0FFFh |
Pending Bits 7 through 0 | 1000h |
Reserved | 1001h-1FFFh |
Refer to the PCI Local Bus Specification, Revision 3.0 for descriptions of these registers.