JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
| REGISTER NAME | OFFSET | |
|---|---|---|
| Next Capability Offset / Capability Version | PCI Express Advanced Error Reporting Capabilities ID | 100h |
| Uncorrectable Error Status Register | 104h | |
| Uncorrectable Error Mask Register | 108h | |
| Uncorrectable Error Severity Register | 10Ch | |
| Correctable Error Status Register | 110h | |
| Correctable Error Mask Register | 114h | |
| Advanced Error Capabilities and Control Register | 118h | |
| Header Log Register | 11Ch | |
| Header Log Register | 120h | |
| Header Log Register | 124h | |
| Header Log Register | 128h | |
| Reserved | 12Ch-14Fh | |
| Next Capability Offset / Capability Version | Device Serial Number Capability ID | 150h |
| Serial Number Register (Lower DW) | 154h | |
| Serial Number Register (Upper DW) | 158h | |
| Reserved | 15C-FFFh | |