JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
The output swing of each transmitter can be independently set to one of a number of settings through the SWING bits in the De-Emphasis and Swing Control Register section.
Reducing the output amplitude decreases the current drawn in direct proportion to the reduction in swing, thereby saving power.
SWING VALUE | AC-COUPLED AMPLITUDE |
---|---|
0000 | 2.7 |
0001 | 147 |
0010 | 222 |
0011 | 298 |
0100 | 373 |
0101 | 449 |
0110 | 525 |
0111 | 600 |
1000 | 702 |
1001 | 777 |
1010 | 853 |
1011 | 928 |
1100 | 1050 |
1101 | 1082 |
1110 | 1164 |
1111 | 1253 |