JAJSOK5Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency Tolerance | Operational Temperature | ±50 | ppm | ||
| Frequency Stability | 1 year aging | ±100 | ppm | ||
| Rise / Fall Time | 20% - 80% | 6 | ns | ||
| Reference Clock RJ with JTF (1 sigma)(1)(2) | 0.8 | ps | |||
| Reference Clock TJ with JTF (total p-p)(2)(3) | 25 | ps | |||
| Reference Clock Jitter (absolute p-p)(4) | 50 | ps |