The RKM package has 0.6-mm (~24 mil) pin pitch. The TUSB8040A1 EVM is routed on 4 layers: signal, power, ground, and signal. This 4 layer board still meets requirements of 0.062 thickness ±0.010.
The TUSB8040A1 has a thermal pad of 5.5 × 5.5 ±0.1 mm that must be connected to ground through a system of vias.
All vias under the device should be solder masked to avoid any potential issues with thermal pad layouts.